MODEL-IHP
MODEL-IHP
Part#: E600R
Catalog#: E600R
Weight: 358 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 29.8 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1760 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: D324T | Enclosure | Enclosure: Drip Proof |
Efficiency | Efficiency: 93 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 98.0/49.0 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible Counterclockwise |
Drive End Bearing | Drive End Bearing: 312sf | Opp Drive End Bearing | Opp Drive End Bearing: 210sf |
Frame Length | Frame Length: 15.50 in |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 29.8 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 80022801.PCX | Voltage | Voltage: 230/460 V |
Frame Size | Frame Size: 324 | Efficiency | Efficiency: 93 % |
Frame Prefix | Frame Prefix: D | Weight | Weight: 358.00 LB |
UPC | UPC: 786674019264 |
Efficiency
Information not available at the moment. Please check back later!