MODEL-IHP - E620V1

Part#: E620V1

Catalog#: E620V1

Weight: 672 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 40 Hp
Output KW Output KW: 29.8 kW Voltage Voltage: 230/460 V
Speed Speed: 1775 rpm Service Factor Service Factor: 1.15
Frame Frame: 324T Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 94/47 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 313
Opp Drive End Bearing Opp Drive End Bearing: 311
Output HP Output HP: 40 Hp Output KW Output KW: 29.8 kW
Frame Size Frame Size: 324 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 93 % Service Factor Service Factor: 1.15
Speed Speed: 1775 rpm Weight Weight: 672.00 LB

Efficiency


Information not available at the moment. Please check back later!