MODEL-IHP
MODEL-IHP
Part#: E624V1
Catalog#: E624V1
Weight: 409 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 29.8 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S324T | Efficiency | Efficiency: 94.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 108 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible | Drive End Bearing | Drive End Bearing: 312 |
Opp Drive End Bearing | Opp Drive End Bearing: 210 |
Output HP | Output HP: 40 Hp | Output KW | Output KW: 29.8 kW |
Frame Size | Frame Size: 324 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 200 V |
Efficiency | Efficiency: 94.1 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1780 rpm | Frame Prefix | Frame Prefix: S |
Weight | Weight: 409.00 LB |
Efficiency
Information not available at the moment. Please check back later!