MODEL-IHP

Part#: E634

Catalog#: E634

Weight: 760 lb

Specifications


Phase Phase: 3 Output HP Output HP: 50 Hp
Output KW Output KW: 37.3 kW Voltage Voltage: 230/460 V
Speed Speed: 3555 rpm Service Factor Service Factor: 1.15
Frame Frame: 324TS Efficiency Efficiency: 93 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 118/59 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6312
Opp Drive End Bearing Opp Drive End Bearing: 6312
Output HP Output HP: 50 Hp Output KW Output KW: 37.3 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3555 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 324
Efficiency Efficiency: 93 % Weight Weight: 760.00 LB

Efficiency


Information not available at the moment. Please check back later!