MODEL-IHP
MODEL-IHP
Part#: E636
Catalog#: E636
Weight: 594 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: E324T | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 62/31 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible | Drive End Bearing | Drive End Bearing: 6312 |
Opp Drive End Bearing | Opp Drive End Bearing: 6312 |
Output HP | Output HP: 25 Hp | Output KW | Output KW: 18.7 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Voltage | Voltage: 230/460 V | Frame Size | Frame Size: 324 |
Efficiency | Efficiency: 93 % | Frame Prefix | Frame Prefix: E |
Weight | Weight: 594.00 LB |
Efficiency
Information not available at the moment. Please check back later!