MODEL-IHP

Part#: E637

Catalog#: E637

Weight: 667 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 1185 rpm Service Factor Service Factor: 1.15
Frame Frame: 326T Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 76/38 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6312
Opp Drive End Bearing Opp Drive End Bearing: 6312
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1185 rpm
Voltage Voltage: 230/460 V Frame Size Frame Size: 326
Efficiency Efficiency: 93.6 % Weight Weight: 667.00 LB

Efficiency


Information not available at the moment. Please check back later!