MODEL-IHP

Part#: E701

Catalog#: E701

Weight: 925 lb

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 230/460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 365T Efficiency Efficiency: 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 174/87 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 314s
Opp Drive End Bearing Opp Drive End Bearing: 312s Frame Length Frame Length: 0 in
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 365 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 95 % Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Weight Weight: 925.00 LB

Efficiency


Information not available at the moment. Please check back later!