MODEL-IHP

Part#: E714

Catalog#: E714

Weight: 880 lb

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 230/460 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: 365T Efficiency Efficiency: 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 174/87 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 314
Opp Drive End Bearing Opp Drive End Bearing: 312
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 365 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 94.1 % Service Factor Service Factor: 1.15
Speed Speed: 1780 rpm Weight Weight: 880.00 LB

Efficiency


Information not available at the moment. Please check back later!