MODEL-IHP

Part#: E734

Catalog#: E734

Weight: 720 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 200 V
Speed Speed: 1780 rpm Service Factor Service Factor: 1.15
Frame Frame: Y364T Thermal Protection Thermal Protection: No Protection
Efficiency Efficiency: 95 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 165 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 314
Opp Drive End Bearing Opp Drive End Bearing: 212
Output HP Output HP: 60 Hp Output KW Output KW: 44.8 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1780 rpm
Voltage Voltage: 200 V Frame Size Frame Size: 364
Efficiency Efficiency: 95 % Frame Prefix Frame Prefix: Y
Weight Weight: 720.00 LB

Efficiency


Information not available at the moment. Please check back later!