MODEL-IHP
MODEL-IHP
Part#: E763
Catalog#: E763
Weight: 778 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 44.8 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 364T | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 57 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 6314 |
Opp Drive End Bearing | Opp Drive End Bearing: 6312 |
Output HP | Output HP: 60 Hp | Output KW | Output KW: 44.8 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1785 rpm |
Voltage | Voltage: 575 V | Frame Size | Frame Size: 364 |
Efficiency | Efficiency: 93.6 % | Weight | Weight: 778.00 LB |
Efficiency
Information not available at the moment. Please check back later!