MODEL-IHP

Part#: E794

Catalog#: E794

Weight: 1122 lb

Specifications


Phase Phase: 3 Output HP Output HP: 75 Hp
Output KW Output KW: 56 kW Voltage Voltage: 230/460 V
Speed Speed: 1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 405T Efficiency Efficiency: 94.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 182/91 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6317
Opp Drive End Bearing Opp Drive End Bearing: 6313
Output HP Output HP: 75 Hp Output KW Output KW: 56 kW
Frame Size Frame Size: 405 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 94.5 % Service Factor Service Factor: 1.15
Speed Speed: 1190 rpm Weight Weight: 1122.00 LB

Efficiency


Information not available at the moment. Please check back later!