MODEL-IHP
MODEL-IHP
Part#: E8004
Catalog#: E8004
Weight: 95 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1170 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 6.0/3.0 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 205 |
Opp Drive End Bearing | Opp Drive End Bearing: 204 |
Output HP | Output HP: 2 Hp | Output KW | Output KW: 1.5 kW |
Frame Size | Frame Size: 184 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230/460 V |
Efficiency | Efficiency: 87.5 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1170 rpm | Weight | Weight: 95.00 LB |
Efficiency
Information not available at the moment. Please check back later!