MODEL-IHP

Part#: E8014

Catalog#: E8014

Weight: 365 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 230/460 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: 284T Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 36/18 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 210
Opp Drive End Bearing Opp Drive End Bearing: 208
Output HP Output HP: 15 Hp Output KW Output KW: 11.2 kW
Frame Size Frame Size: 284 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 1180 rpm Weight Weight: 365.00 LB

Efficiency


Information not available at the moment. Please check back later!