MODEL-IHP

Part#: E8015

Catalog#: E8015

Weight: 308 lb

Specifications


Phase Phase: 3 Output HP Output HP: 20 Hp
Output KW Output KW: 14.9 kW Voltage Voltage: 230/460 V
Speed Speed: 3520 rpm Service Factor Service Factor: 1.15
Frame Frame: 256T Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 44/22 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 210
Opp Drive End Bearing Opp Drive End Bearing: 208
Output HP Output HP: 20 Hp Output KW Output KW: 14.9 kW
Frame Size Frame Size: 256 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 91 % Service Factor Service Factor: 1.15
Speed Speed: 3520 rpm Weight Weight: 308.00 LB

Efficiency


Information not available at the moment. Please check back later!