MODEL-IHP

Part#: E8019

Catalog#: E8019

Weight: 406 lb

Specifications


Phase Phase: 3 Output HP Output HP: 30 Hp
Output KW Output KW: 22.4 kW Voltage Voltage: 230/460 V
Speed Speed: 3540 rpm Service Factor Service Factor: 1.15
Frame Frame: 286TS Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 66/33 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: 311
Opp Drive End Bearing Opp Drive End Bearing: 309
Output HP Output HP: 30 Hp Output KW Output KW: 22.4 kW
Frame Size Frame Size: 286 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Efficiency Efficiency: 91.7 % Service Factor Service Factor: 1.15
Speed Speed: 3540 rpm Weight Weight: 406.00 LB

Efficiency


Information not available at the moment. Please check back later!