MODEL-IHP

Part#: E845

Catalog#: E845

Weight: 2128 lb

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149.2 kW Voltage Voltage: 460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 447T Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 220 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: Nu318
Opp Drive End Bearing Opp Drive End Bearing: 6318
Output HP Output HP: 200 Hp Output KW Output KW: 149.2 kW
Frame Size Frame Size: 447 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 95.8 % Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Weight Weight: 2128.00 LB

Efficiency


Information not available at the moment. Please check back later!