MODEL-IHP

Part#: E884

Catalog#: E884

Weight: 1474 lb

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 460 V
Speed Speed: 3580 rpm Service Factor Service Factor: 1.15
Frame Frame: 444TS Efficiency Efficiency: 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 139 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6313
Opp Drive End Bearing Opp Drive End Bearing: 6313
Output HP Output HP: 125 Hp Output KW Output KW: 93.3 kW
Frame Size Frame Size: 444 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 95 % Service Factor Service Factor: 1.15
Speed Speed: 3580 rpm Weight Weight: 1474.00 LB

Efficiency


Information not available at the moment. Please check back later!