MODEL-IHP
MODEL-IHP
Part#: E885
Catalog#: E885
Weight: 1705 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93.3 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1190 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 445T | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 152 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F |
Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: Nu318 |
Opp Drive End Bearing | Opp Drive End Bearing: 6318 |
Output HP | Output HP: 125 Hp | Output KW | Output KW: 93.3 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Voltage | Voltage: 460 V | Frame Size | Frame Size: 445 |
Efficiency | Efficiency: 95 % | Weight | Weight: 1705.00 LB |
Efficiency
Information not available at the moment. Please check back later!