MODEL-IHP

Part#: E888

Catalog#: E888

Weight: 1952 lb

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149.2 kW Voltage Voltage: 460 V
Speed Speed: 3580 rpm Service Factor Service Factor: 1.15
Frame Frame: 447TS Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 219 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6313
Opp Drive End Bearing Opp Drive End Bearing: 6313
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 3580 rpm
Voltage Voltage: 460 V Output KW Output KW: 149.2 kW
Output HP Output HP: 200 Hp Frame Size Frame Size: 447
Efficiency Efficiency: 95.4 % Weight Weight: 1952.00 LB

Efficiency


Information not available at the moment. Please check back later!