Resource Center

No resource available.

MODEL-IHP - E891

Part#: E891

Catalog#: E891

Weight: 2904 lb

Sorry, this item is no longer available

Specifications


Phase Phase: 3 Output HP Output HP: 250 Hp
Output KW Output KW: 186.5 kW Voltage Voltage: 460 V
Speed Speed: 1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 299 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Drive End Bearing Drive End Bearing: Nu319
Opp Drive End Bearing Opp Drive End Bearing: 6318
Output HP Output HP: 250 Hp Output KW Output KW: 186.5 kW
Frame Size Frame Size: 449 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 95.8 % Service Factor Service Factor: 1.15
Speed Speed: 1190 rpm Weight Weight: 2904.00 LB

Efficiency


Information not available at the moment. Please check back later!