MODEL-IHP

Part#: E900

Catalog#: E900

Weight: 1792 lb

Specifications


Phase Phase: 3 Output HP Output HP: 250 Hp
Output KW Output KW: 186.5 kW Voltage Voltage: 460 V
Speed Speed: 3575 rpm Service Factor Service Factor: 1.15
Frame Frame: 445TS Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 272 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6313
Opp Drive End Bearing Opp Drive End Bearing: 6313
Output HP Output HP: 250 Hp Output KW Output KW: 186.5 kW
Frame Size Frame Size: 445 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 95.4 % Service Factor Service Factor: 1.15
Speed Speed: 3575 rpm Weight Weight: 1792.00 LB

Efficiency


Information not available at the moment. Please check back later!