MODEL-IHP

Part#: E9000

Catalog#: E9000

Weight: 956 lb

Specifications


Phase Phase: 3 Output HP Output HP: 60 Hp
Output KW Output KW: 44.8 kW Voltage Voltage: 575 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 364T Efficiency Efficiency: 93.6 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 57 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 314sf
Opp Drive End Bearing Opp Drive End Bearing: 212sf Frame Length Frame Length: 13.30 in
Output HP Output HP: 60 Hp Output KW Output KW: 44.8 kW
Frame Size Frame Size: 364 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Efficiency Efficiency: 93.6 % Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Weight Weight: 956.00 LB

Efficiency


Information not available at the moment. Please check back later!