MODEL-IHP

Part#: E9007

Catalog#: E9007

Weight: 2090 lb

Specifications


Phase Phase: 3 Output HP Output HP: 300 Hp
Output KW Output KW: 223.8 kW Voltage Voltage: 460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 449T Efficiency Efficiency: 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 331 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Nu319c
Opp Drive End Bearing Opp Drive End Bearing: 6318c3 Frame Length Frame Length: 19.20 in
Output HP Output HP: 300 Hp Output KW Output KW: 223.8 kW
Frame Size Frame Size: 449 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 95 % Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Weight Weight: 2090.00 LB

Efficiency


Information not available at the moment. Please check back later!