MODEL-IHP - E9055

Part#: E9055

Catalog#: E9055

Weight: 1344 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 125 Hp
Output KW Output KW: 93.3 kW Voltage Voltage: 575 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1.15
Frame Frame: 405T Efficiency Efficiency: 94.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 115 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 6317
Opp Drive End Bearing Opp Drive End Bearing: 6313 Frame Length Frame Length: 0 in
Output HP Output HP: 125 Hp Output KW Output KW: 93.3 kW
Frame Size Frame Size: 405 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Efficiency Efficiency: 94.5 % Service Factor Service Factor: 1.15
Speed Speed: 1790 rpm Weight Weight: 1344.00 LB

Efficiency


Information not available at the moment. Please check back later!