MODEL-IHP - E9057

Part#: E9057

Catalog#: E9057

Weight: 385 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 200 Hp
Output KW Output KW: 149.2 kW Voltage Voltage: 575 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 445T Efficiency Efficiency: 95 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 180 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Nu318
Opp Drive End Bearing Opp Drive End Bearing: 6318 Frame Length Frame Length: 0 in
Output HP Output HP: 200 Hp Output KW Output KW: 149.2 kW
Frame Size Frame Size: 445 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 575 V
Efficiency Efficiency: 95 % Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Weight Weight: 385.00 LB

Efficiency


Information not available at the moment. Please check back later!