MODEL-IHP

Part#: E913

Catalog#: E913

Weight: 1316 lb

Specifications


Phase Phase: 3 Output HP Output HP: 100 Hp
Output KW Output KW: 74.6 kW Voltage Voltage: 460 V
Speed Speed: 1790 rpm Service Factor Service Factor: 1.15
Frame Frame: 404TS Efficiency Efficiency: 95.4 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 118 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: 6317
Opp Drive End Bearing Opp Drive End Bearing: 6313
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TS
Frequency Frequency: 60 Hz Speed Speed: 1790 rpm
Voltage Voltage: 460 V Output KW Output KW: 74.6 kW
Output HP Output HP: 100 Hp Frame Size Frame Size: 404
Efficiency Efficiency: 95.4 % Weight Weight: 1316.00 LB

Efficiency


Information not available at the moment. Please check back later!