MODEL-IHP

Part#: E923

Catalog#: E923

Weight: 85 lb

Specifications


Phase Phase: 3 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 575 V
Speed Speed: 1765 rpm Service Factor Service Factor: 1.15
Frame Frame: S182T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 89.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 3.4 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 206sf Opp Drive End Bearing Opp Drive End Bearing: 204sf
Frame Length Frame Length: 8 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 1765 rpm
Voltage Voltage: 575 V Frame Size Frame Size: 182
Efficiency Efficiency: 89.5 % Frame Prefix Frame Prefix: S
Weight Weight: 85.00 LB UPC UPC: 786674052902

Efficiency


Information not available at the moment. Please check back later!