MODEL-IHP
Resource Center
No resource available.
MODEL-IHP - E932
Part#: E932
Catalog#: E932
Weight: 704 lb
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 50 Hp |
| Output KW | Output KW: 37.3 kW | Voltage | Voltage: 575 V |
| Speed | Speed: 1780 rpm | Service Factor | Service Factor: 1.15 |
| Frame | Frame: 326T | Efficiency | Efficiency: 94.5 % |
| Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
| Current | Current: 47 A | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: F |
| Rotation | Rotation: Reversible Counterclockwise | Drive End Bearing | Drive End Bearing: 6312 |
| Opp Drive End Bearing | Opp Drive End Bearing: 6312 |
| Output HP | Output HP: 50 Hp | Output KW | Output KW: 37.3 kW |
| Frame Size | Frame Size: 326 | Frame Suffix | Frame Suffix: T |
| Frequency | Frequency: 60 Hz | Voltage | Voltage: 575 V |
| Efficiency | Efficiency: 94.5 % | Service Factor | Service Factor: 1.15 |
| Speed | Speed: 1780 rpm | Weight | Weight: 704.00 LB |
Efficiency
Information not available at the moment. Please check back later!