EX141174.00..7.5/5HP..1760/1470RPM.213TZ.TEFC.230/460//190/380V.3PH.60/50HZ.CONT.40C.1.15SF.RIGID..............
EX141174.00..7.5/5HP..1760/1470RPM.213TZ.TEFC.230/460//190/380V.3PH.60/50HZ.CONT.40C.1.15SF.RIGID..............
Part#: EX141174.00
Catalog#: EX141174.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.50 & 5 Hp |
Output KW | Output KW: 5.6 & 3.7 kW | Voltage | Voltage: 230/460 & 190/380 V |
Speed | Speed: 1760 & 1470 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 213TZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 & 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 20/10 & 17/8.5 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6307 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.56 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Inverter Load | Inverter Load: CONSTANT 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 20.0/10.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: A-EE7308-LE | Outline Drawing | Outline Drawing: 609-0008 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 5.6 kW |
Output HP | Output HP: 7.50 Hp | Frame Size | Frame Size: 213 |
Efficiency | Efficiency: 89.5 % | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 4.80 | 25%: 5.20 | 50%: 6.50 | 75%: 8.00 | 100%: 10.00 | 115%: 11.50 | 125%: 12.20 |
% of Rated Load: Rated Output (KW) | 0%: 0.30 | 25%: 1.80 | 50%: 3.20 | 75%: 4.70 | 100%: 6.30 | 115%: 7.20 | 125%: 8.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 82.5 | 50%: 88.5 | 75%: 89.5 | 100%: 89.5 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Power Factor (%) | 0%: 7.5 | 25%: 40.0 | 50%: 61.0 | 75%: 73.0 | 100%: 78.0 | 115%: 80.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,790 | 50%: 1,780 | 75%: 1,770 | 100%: 1,760 | 115%: 1,755 | 125%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 57.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 5.50 | 50%: 11.00 | 75%: 16.80 | 100%: 22.50 | 115%: 26.00 | 125%: 28.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 10.00 | Current (%): 100.0 | Torque (ft-lbs): 22.50 | Torque (%): 100.0 | Speed (RPM): 1,760 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: 2/3 | Current (Amps): 55.00 | Current (%): 550.0 | Torque (ft-lbs): 50.00 | Torque (%): 222.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Break-Down | Current (Amps): 44.50 | Current (%): 445.0 | Torque (ft-lbs): 69.50 | Torque (%): 309.0 | Speed (RPM): 1,585 | Rated Output (KW): | Power Factor (%): 66.5 | Rated Output (Hp): 7.50 |
Curvepoint: Pull-Up | Current (Amps): 58.00 | Current (%): 580.0 | Torque (ft-lbs): 45.00 | Torque (%): 200.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: 1/3 | Current (Amps): 60.00 | Current (%): 600.0 | Torque (ft-lbs): 42.00 | Torque (%): 187.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: No Load | Current (Amps): 4.80 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 7.50 |
Curvepoint: Locked-Rotor | Current (Amps): 62.00 | Current (%): 620.0 | Torque (ft-lbs): 48.50 | Torque (%): 216.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 44.0 | Rated Output (Hp): 7.50 |
Efficiency
Information not available at the moment. Please check back later!