EXG140108.00..10/7.5HP..1760/1450RPM.215TC.ODP.208-230/460//190/380V.3PH.60/50HZ.CONT.40C.1.15SF.ROUND..............
EXG140108.00..10/7.5HP..1760/1450RPM.215TC.ODP.208-230/460//190/380V.3PH.60/50HZ.CONT.40C.1.15SF.ROUND..............
Part#: EXG140108.00
Catalog#: EXG140108.00
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.6 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1760 & 1450 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 215TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 29-28/14 & 26/13 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6207 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .976 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Current | Current: 29.0-28.0/14.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1760 rpm |
Connection Drawing | Connection Drawing: 005010.01 | Outline Drawing | Outline Drawing: 037627-1100 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 89.5 % | Country of Origin | Country of Origin: Mexico |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 7.20 | 25%: 7.91 | 50%: 9.31 | 75%: 11.34 | 100%: 13.84 | 125%: 16.52 | 150%: 19.63 |
% of Rated Load: Rated Output (KW) | 0%: 0.38 | 25%: 2.14 | 50%: 4.02 | 75%: 6.05 | 100%: 8.16 | 125%: 10.20 | 150%: 12.44 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.3 | 50%: 92.8 | 75%: 92.5 | 100%: 91.4 | 125%: 91.4 | 150%: 90.0 |
% of Rated Load: Power Factor (%) | 0%: 6.6 | 25%: 33.9 | 50%: 54.2 | 75%: 67.0 | 100%: 74.0 | 125%: 77.5 | 150%: 79.5 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,791 | 50%: 1,783 | 75%: 1,774 | 100%: 1,766 | 125%: 1,755 | 150%: 1,744 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 42.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 7.33 | 50%: 14.72 | 75%: 22.21 | 100%: 29.72 | 125%: 37.40 | 150%: 45.16 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 85.00 | Current (%): 0.0 | Torque (ft-lbs): 60.00 | Torque (%): 200.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 90.00 | Torque (%): 300.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): 0.0 | Torque (ft-lbs): 58.00 | Torque (%): 193.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 14.00 | Current (%): 0.0 | Torque (ft-lbs): 30.00 | Torque (%): 100.0 | Speed (RPM): 1,766 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Efficiency
Information not available at the moment. Please check back later!