EXLM32799..2HP..875RPM.213T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
EXLM32799..2HP..875RPM.213T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............
Part#: EXLM32799
Catalog#: EXLM32799
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 875 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 82.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 7.3/3.7 A | Power Factor | Power Factor: 61 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6208 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.32 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7.3/3.7 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 875 rpm | Connection Drawing | Connection Drawing: A-EE7308-LN |
Outline Drawing | Outline Drawing: B-SS330100LN-800 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 213 | Efficiency | Efficiency: 82.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.65 | 25%: 2.70 | 50%: 2.90 | 75%: 3.20 | 100%: 3.65 | 115%: 4.00 | 125%: 4.25 |
% of Rated Load: Rated Output (KW) | 0%: 0.17 | 25%: 0.55 | 50%: 0.95 | 75%: 1.35 | 100%: 1.80 | 115%: 2.00 | 125%: 2.25 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.0 | 50%: 78.5 | 75%: 82.5 | 100%: 82.5 | 115%: 82.5 | 125%: 82.5 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 25.5 | 50%: 40.5 | 75%: 52.5 | 100%: 61.0 | 115%: 64.5 | 125%: 66.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 894 | 50%: 888 | 75%: 882 | 100%: 875 | 115%: 871 | 125%: 867 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 40.0 | 115%: 55.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.95 | 50%: 5.90 | 75%: 8.90 | 100%: 12.00 | 115%: 13.90 | 125%: 15.10 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 16.15 | Current (%): 442.0 | Torque (ft-lbs): 16.15 | Torque (%): 135.0 | Speed (RPM): 300 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: No Load | Current (Amps): 2.65 | Current (%): 73.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.65 | Current (%): 100.0 | Torque (ft-lbs): 12.00 | Torque (%): 100.0 | Speed (RPM): 875 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: 2/3 | Current (Amps): 13.60 | Current (%): 373.0 | Torque (ft-lbs): 19.95 | Torque (%): 166.0 | Speed (RPM): 600 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Pull-Up | Current (Amps): 15.30 | Current (%): 419.0 | Torque (ft-lbs): 17.10 | Torque (%): 142.0 | Speed (RPM): 450 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 10.55 | Current (%): 289.0 | Torque (ft-lbs): 28.80 | Torque (%): 240.0 | Speed (RPM): 770 | Rated Output (KW): 0.00 | Power Factor (%): 61.5 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 17.00 | Current (%): 466.0 | Torque (ft-lbs): 19.00 | Torque (%): 158.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 39.0 | Rated Output (Hp): 2.00 |
Efficiency
Information not available at the moment. Please check back later!