Obsolete in the US, replaced by 141312.00 -.2HP..860RPM.213T.TEFC.230/460V.3PH.60HZ.CONT.40C..RIGID.C213T8FB3A.............
Obsolete in the US, replaced by 141312.00 -.2HP..860RPM.213T.TEFC.230/460V.3PH.60HZ.CONT.40C..RIGID.C213T8FB3A.............
Part#: G140516.00
Catalog#: G140516.00
Weight: 107 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 Hp |
Output KW | Output KW: 1.5 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 860 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 7.0/3.5 A |
Power Factor | Power Factor: 63 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: J | Drive End Bearing Size | Drive End Bearing Size: 6207 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
IP Code | IP Code: 43 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: VERIFY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 7.0/3.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 860 rpm | Connection Drawing | Connection Drawing: 005010.01 |
Outline Drawing | Outline Drawing: 037599-1100 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 1.5 kW | Output HP | Output HP: 2 Hp |
Frame Size | Frame Size: 213 | Weight | Weight: 107.00 LB |
UPC | UPC: 691720000359 | Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!