Obsolete in the US, replaced by 199981.00 - ..30HP..3600RPM.284JM.TEFC.230/460V.3PH.60HZ.CONT.40C..JM PUMP..............
Obsolete in the US, replaced by 199981.00 - ..30HP..3600RPM.284JM.TEFC.230/460V.3PH.60HZ.CONT.40C..JM PUMP..............
Part#: G151420.60
Catalog#: G151420.60
Model#: C284T34FK12AAA
Weight: 378 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 30 & 25 Hp |
Output KW | Output KW: 22.4 & 18.7 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 3540 & 2940 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 284JMV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 & 90.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 76.4-69.2/34.6 & 69.0/34.5 A | Power Factor | Power Factor: 89.3 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .274 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal Or Up Or Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: JM | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JMV |
Current | Current: 76.4-69.2/34.6 A | Synchronous RPM | Synchronous RPM: 3600 & 3000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 3540 rpm |
Connection Drawing | Connection Drawing: 004172.01 | Outline Drawing | Outline Drawing: SS622049LE |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 22.4 kW |
Output HP | Output HP: 30 Hp | Frame Size | Frame Size: 284 |
Efficiency | Efficiency: 91 % | Weight | Weight: 378.00 LB |
UPC | UPC: 691720930601 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.40 | 25%: 22.50 | 50%: 23.80 | 75%: 26.41 | 100%: 34.25 | 125%: 43.35 | 150%: 52.90 |
% of Rated Load: Rated Output (KW) | 0%: 0.81 | 25%: 15.51 | 50%: 16.51 | 75%: 18.46 | 100%: 24.37 | 125%: 30.88 | 150%: 37.33 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.3 | 50%: 92.0 | 75%: 92.2 | 100%: 92.1 | 125%: 91.1 | 150%: 90.0 |
% of Rated Load: Power Factor (%) | 0%: 12.1 | 25%: 86.5 | 50%: 87.1 | 75%: 87.7 | 100%: 89.3 | 125%: 89.4 | 150%: 88.6 |
% of Rated Load: Speed (RPM) | 0%: 3,600 | 25%: 3,566 | 50%: 3,563 | 75%: 3,556 | 100%: 3,539 | 125%: 3,518 | 150%: 3,497 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 68.2 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 28.25 | 50%: 30.00 | 75%: 33.69 | 100%: 44.61 | 125%: 56.31 | 150%: 67.58 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 115.70 | Torque (%): 260.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Locked-Rotor | Current (Amps): 213.00 | Current (%): | Torque (ft-lbs): 84.50 | Torque (%): 190.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Curvepoint: Full Load | Current (Amps): 34.25 | Current (%): | Torque (ft-lbs): 44.50 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 30.00 |
Efficiency
Information not available at the moment. Please check back later!