Obsolete in the US, replaced by 171862.60 -.15HP..1765RPM.254TZ.DP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID.C254T17DB12.....W/RODENT SCREENS.NOT.......
Obsolete in the US, replaced by 171862.60 -.15HP..1765RPM.254TZ.DP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID.C254T17DB12.....W/RODENT SCREENS.NOT.......
Part#: G151540.60
Catalog#: G151540.60
Model#: C254T17DB12C
Weight: 265 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.2 & 7.5 kW | Voltage | Voltage: 208-230/460 & 190/380 V |
Speed | Speed: 1765 & 1475 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 254T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 & 91.0 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 40.5-37.6/18.8 & 31/15.5 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .143 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: T | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 40.5-37.6/18.8 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1765 rpm |
Connection Drawing | Connection Drawing: 004172.01 | Outline Drawing | Outline Drawing: SS622279 |
Voltage | Voltage: 208-230/460 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 254 |
Efficiency | Efficiency: 91 % | Weight | Weight: 265.00 LB |
UPC | UPC: 691720088395 | Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 8.75 | 25%: 11.70 | 50%: 13.25 | 75%: 16.78 | 100%: 18.62 | 125%: 22.78 | 150%: 27.27 |
% of Rated Load: Rated Output (KW) | 0%: 0.45 | 25%: 6.26 | 50%: 7.73 | 75%: 10.74 | 100%: 12.20 | 125%: 15.35 | 150%: 18.51 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 92.2 | 75%: 92.4 | 100%: 91.8 | 125%: 91.3 | 150%: 90.4 |
% of Rated Load: Power Factor (%) | 0%: 6.4 | 25%: 67.2 | 50%: 73.2 | 75%: 80.3 | 100%: 82.2 | 125%: 84.6 | 150%: 85.2 |
% of Rated Load: Speed (RPM) | 0%: 1,799 | 25%: 1,784 | 50%: 1,779 | 75%: 1,771 | 100%: 1,765 | 125%: 1,755 | 150%: 1,745 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 43.9 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 22.64 | 50%: 28.19 | 75%: 39.44 | 100%: 44.64 | 125%: 56.22 | 150%: 67.53 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 133.80 | Torque (%): 300.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Pull-Up | Current (Amps): 0.00 | Current (%): | Torque (ft-lbs): 82.50 | Torque (%): 185.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 232.00 | Current (%): | Torque (ft-lbs): 116.00 | Torque (%): 260.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 37.60 | Current (%): | Torque (ft-lbs): 44.60 | Torque (%): 100.0 | Speed (RPM): 1,765 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!