IE1 YJM - 7.5KW-10HP-B3-4P-132M-1.0SF-50 HZ-380/660

IE1 YJM - 7.5KW-10HP-B3-4P-132M-1.0SF-50 HZ-380/660 - JME1A7P52132A1TAF60NCCL

Part#: JME1A7P52132A1TAF60NCCL

Catalog#: JME1A7P52132A1TAF60NCCL

Weight: 37.48 lb

Specifications


Weight Weight: 17.00 KG

Efficiency


Information not available at the moment. Please check back later!