IE2 YJM - 1.5KW-2HP-B3-6P-100L-1.15SF-60 Hz-220/380/440

IE2 YJM - 1.5KW-2HP-B3-6P-100L-1.15SF-60 Hz-220/380/440 - JME2A1P53100B1TCF10NCC

Part#: JME2A1P53100B1TCF10NCC

Catalog#: JME2A1P53100B1TCF10NCC

Weight: 37.48 lb

Specifications


Weight Weight: 17.00 KG

Efficiency


Information not available at the moment. Please check back later!