IE2 YJM - 7.5KW-10HP-B3-4P-132M-1.15SF-60 Hz-230/460 Box with Marathon logo Spanish Namplate

IE2 YJM - 7.5KW-10HP-B3-4P-132M-1.15SF-60 Hz-230/460 Box with Marathon logo Spanish Namplate - JME2A7P52132B1TCF30NCC

Part#: JME2A7P52132B1TCF30NCC

Catalog#: JME2A7P52132B1TCF30NCC

Weight: 37.48 lb

Specifications


Weight Weight: 17.00 KG

Efficiency


Information not available at the moment. Please check back later!