MODEL-IHP

Part#: K204

Catalog#: K204

Weight: 78 lb

Specifications


Phase Phase: 1 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 115/230 V
Speed Speed: 1730 rpm Service Factor Service Factor: 1
Frame Frame: Y182TZ Efficiency Efficiency: 71 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24/12 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 2 Hp Output KW Output KW: 1.5 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: TZ
Frequency Frequency: 60 Hz Voltage Voltage: 115/230 V
Efficiency Efficiency: 71 % Service Factor Service Factor: 1
Speed Speed: 1730 rpm Frame Prefix Frame Prefix: Y
Weight Weight: 78.00 LB UPC UPC: 786674025760

Efficiency


Information not available at the moment. Please check back later!