MODEL-IHP

Part#: K205

Catalog#: K205

Weight: 93 lb

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1
Frame Frame: Y184T Efficiency Efficiency: 83 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.7 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 8 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230 V
Efficiency Efficiency: 83 % Service Factor Service Factor: 1
Speed Speed: 1740 rpm Frame Prefix Frame Prefix: Y
Weight Weight: 93.00 LB UPC UPC: 786674025784

Efficiency


Information not available at the moment. Please check back later!