General Purpose Farm Duty Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 188TC Frame, TEFC

General Purpose Farm Duty Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 188TC Frame, TEFC

Part#: K205CM2

Catalog#: K205CM2

Weight: 169 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • High starting torque
  • Removable condensate drain plugs
  • Manual reset thermal protector
  • All parts are corrosion resistant

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1.15
Frame Frame: 188TC Thermal Protection Thermal Protection: Manual
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Fan Cooled
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Capacitor Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 15.46 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.75 in
Output HP Output HP: 3 Hp Output KW Output KW: 2.2 kW
Frame Size Frame Size: 188 Frame Suffix Frame Suffix: TC
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Voltage Voltage: 230 V Service Factor Service Factor: 1.15
Speed Speed: 1770 rpm Connection Drawing Connection Drawing: 005056.03CY
Outline Drawing Outline Drawing: 035910CY Packaged Length Packaged Length: 22.19 IN
Weight Weight: 169.00 LB UPC UPC: 786674066992
Packaged Width Packaged Width: 16.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN

Efficiency


Information not available at the moment. Please check back later!