MODEL-IHP

Part#: K208C

Catalog#: K208C

Weight: 108 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1740 rpm Service Factor Service Factor: 1
Frame Frame: E184TC Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 79 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 22 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 9.25 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 1740 rpm
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 79 % Frame Prefix Frame Prefix: E
Weight Weight: 108.00 LB UPC UPC: 786674025814

Efficiency


Information not available at the moment. Please check back later!