MODEL-IHP

Part#: K213

Catalog#: K213

Weight: 72 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 1 Output HP Output HP: 2 Hp
Output KW Output KW: 1.5 kW Voltage Voltage: 115/230 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: Y182T Efficiency Efficiency: 72.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 24.0/12.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Totally Enclosed Non Ventilated
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Output HP Output HP: 2 Hp Output KW Output KW: 1.5 kW
Frame Size Frame Size: 182 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 115/230 V
Efficiency Efficiency: 72.5 % Service Factor Service Factor: 1
Speed Speed: 1750 rpm Frame Prefix Frame Prefix: Y
Weight Weight: 72.00 LB UPC UPC: 786674025838

Efficiency


Information not available at the moment. Please check back later!