MODEL-IHP - K220

Part#: K220

Catalog#: K220

Weight: 84 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 1 Output HP Output HP: 5.0-7.0 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 200-230 V
Speed Speed: 3440 rpm Service Factor Service Factor: 1
Frame Frame: S184TZ Efficiency Efficiency: 81 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 32-28 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206sff
Opp Drive End Bearing Opp Drive End Bearing: 206sff Frame Length Frame Length: 7.33 in
Output HP Output HP: 5 Hp Output KW Output KW: 3.7 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TZ
Frequency Frequency: 60 Hz Voltage Voltage: 200-230 V
Efficiency Efficiency: 81 % Service Factor Service Factor: 1
Speed Speed: 3440 rpm Frame Prefix Frame Prefix: S
Weight Weight: 84.00 LB UPC UPC: 786674025869

Efficiency


Information not available at the moment. Please check back later!