MODEL-IHP

Part#: K221

Catalog#: K221

Weight: 91 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 1 Output HP Output HP: 7.0-10.5 Hp
Output KW Output KW: 5.2 kW Voltage Voltage: 200-230 V
Speed Speed: 3450 rpm Service Factor Service Factor: 1
Frame Frame: D184TZ Efficiency Efficiency: 82 %
Ambient Temperature Ambient Temperature: 50 °C Frequency Frequency: 60 Hz
Current Current: 48.0-41.0 A Duty Duty: Continuous
Insulation Class Insulation Class: F Enclosure Enclosure: Open Drip Proof
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 8.33 in
Output HP Output HP: 7 Hp Output KW Output KW: 5.2 kW
Frame Size Frame Size: 184 Frame Suffix Frame Suffix: TZ
Frequency Frequency: 60 Hz Voltage Voltage: 200-230 V
Efficiency Efficiency: 82 % Service Factor Service Factor: 1
Speed Speed: 3450 rpm Frame Prefix Frame Prefix: D
Weight Weight: 91.00 LB UPC UPC: 786674025876

Efficiency


Information not available at the moment. Please check back later!