General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 184T Frame, TEFC

General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 184T Frame, TEFC

Part#: K222M2

Catalog#: K222M2

Weight: 127 lb

Key Features


  • Heavy gauge steel construction

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 115/230 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 32/16 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
CE CE: Y Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Selective Counterclockwise
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 14.96 in
Frame Length Frame Length: 9.50 in Shaft Diameter Shaft Diameter: 1.125 in
Shaft Extension Shaft Extension: 2.81 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Speed Speed: 3500 rpm Connection Drawing Connection Drawing: 005062.01CY
Outline Drawing Outline Drawing: 035632CY Voltage Voltage: 115/230 V
Output KW Output KW: 2.2 kW Output HP Output HP: 3 Hp
Frame Size Frame Size: 184 Packaged Length Packaged Length: 28.38 IN
Weight Weight: 127.00 LB UPC UPC: 786674069238
Packaged Width Packaged Width: 14.50 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.88 IN

Efficiency


Information not available at the moment. Please check back later!