MODEL-IHP

Part#: K300C

Catalog#: K300C

Weight: 1320 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 1725 rpm Service Factor Service Factor: 1
Frame Frame: F215TCZ Enclosure Enclosure: Totally Enclosed Non Ventilated
Efficiency Efficiency: 78.6 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 26 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 310
Opp Drive End Bearing Opp Drive End Bearing: 206 Frame Length Frame Length: 9 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: TCZ
Frequency Frequency: 60 Hz Speed Speed: 1725 rpm
Voltage Voltage: 230 V Output KW Output KW: 3.7 kW
Output HP Output HP: 5 Hp Frame Size Frame Size: 215
Efficiency Efficiency: 78.6 % Frame Prefix Frame Prefix: F
Weight Weight: 1320.00 LB

Efficiency


Information not available at the moment. Please check back later!