MODEL-IHP
MODEL-IHP
Part#: K302C
Catalog#: K302C
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1730 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: F215TC | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 39 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 310 |
Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 9 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Speed | Speed: 1730 rpm |
Connection Drawing | Connection Drawing: 33575301.PCX | Voltage | Voltage: 230 V |
Output KW | Output KW: 7.5 kW | Output HP | Output HP: 10 Hp |
Frame Size | Frame Size: 215 | Frame Prefix | Frame Prefix: F |
Efficiency
Information not available at the moment. Please check back later!