General Purpose Motor, 7.5 HP, 1 Ph, 60 Hz, 230/460 V, 1800 RPM, F215T Frame, TEFC

General Purpose Motor, 7.5 HP, 1 Ph, 60 Hz, 230/460 V, 1800 RPM, F215T Frame, TEFC

Part#: K305M2

Catalog#: K305M2

Weight: 213 lb

Key Features


  • Heavy gauge steel construction

Specifications


Phase Phase: 1 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1
Frame Frame: F215T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 34.0/17.0 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
CE CE: N Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start, Capacitor Run, Single Or Dual Voltage Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 19.12 in
Frame Length Frame Length: 9 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.5 in
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Synchronous RPM Synchronous RPM: 1800 rpm Frequency Frequency: 60 Hz
Speed Speed: 1750 rpm Connection Drawing Connection Drawing: 35190601
Outline Drawing Outline Drawing: K305M2-S01 Voltage Voltage: 230/460 V
Output KW Output KW: 5.6 kW Output HP Output HP: 7.50 Hp
Frame Size Frame Size: 215 Frame Prefix Frame Prefix: F
Packaged Length Packaged Length: 24.75 IN Weight Weight: 213.00 LB
UPC UPC: 786674069481 Packaged Width Packaged Width: 18.00 IN
HTC HTC: 8501.40.6040 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.00 IN

Efficiency


Information not available at the moment. Please check back later!