MODEL-IHP
MODEL-IHP
Part#: K307
Catalog#: K307
Weight: 214 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: F213TC | Efficiency | Efficiency: 81 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 23 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
UL | UL: Recognized | CSA | CSA: Y |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 310 |
Opp Drive End Bearing | Opp Drive End Bearing: 206 | Frame Length | Frame Length: 7.50 in |
Output HP | Output HP: 5 Hp | Output KW | Output KW: 3.7 kW |
Frame Size | Frame Size: 213 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 230 V |
Efficiency | Efficiency: 81 % | Service Factor | Service Factor: 1.15 |
Speed | Speed: 1750 rpm | Frame Prefix | Frame Prefix: F |
Weight | Weight: 214.00 LB | UPC | UPC: 786674025999 |
Efficiency
Information not available at the moment. Please check back later!