Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, ODP

Crop Dryer Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TZ Frame, ODP
Part#: K327M2
Catalog#: K327M2
Weight: 147 lb
Your Price: Login is Required
Key Features
- Double sealed ball bearings
- Thermostats for thermal overload protection (auto reset protector on Z304)
- 34” long leads for ease of installation
- Keyed shafts with 1/4”-20 UNC tapped hole in end
- Extra nameplate included, loose, for remote mounting
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1715 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 215TZ | Thermal Protection | Thermal Protection: No Protection |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 39 A | Duty | Duty: Continuous Air Over |
Insulation Class | Insulation Class: F | Enclosure | Enclosure: Open Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: DC Permanent Magnet | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 21.32 in |
Frame Length | Frame Length: 12.40 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 5.5 in |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Frame Size | Frame Size: 215 | Frame Suffix | Frame Suffix: TZ |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Voltage | Voltage: 230 V | Service Factor | Service Factor: 1 |
Speed | Speed: 1715 rpm | Connection Drawing | Connection Drawing: D0000445-001 |
Outline Drawing | Outline Drawing: K327M2-S01 | Packaged Length | Packaged Length: 22.19 IN |
Weight | Weight: 147.00 LB | UPC | UPC: 786674069184 |
Packaged Width | Packaged Width: 16.50 IN | HTC | HTC: 8501.40.6040 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 14.00 IN |
Efficiency
Information not available at the moment. Please check back later!